Accelerate DAA Deployment
with the RD2322 Remote PHY/MACPHY Device
With bandwidth demand on the rise, the transition to a Distributed Access Architecture (DAA) is not a question of if, but when. Making the move to DAA can be challenging for operators when there are so many technology and architectural decisions that come along with it. Chief among them is the choice between Remote PHY and Remote MACPHY, but operators must also align their transition to DAA with their upcoming plans to increase spectrum and evolve to DOCSIS 4.0.
With the introduction of the RD2322, CommScope is giving operators a single device they can deploy today with all the flexibility they need to upgrade for tomorrow.
The transition to DAA starts now.
Remote PHY.
Remote MACPHY.
All in One Device.
The RD2322 can operate as either a Remote PHY Device (RPD) or a Remote MACPHY Device (RMD), and transition between them with a simple software upgrade. That’s why we call it RxD - it’s the industry’s most flexible node-based device for DAA evolution.
Deploying
as an RPD
Reduces headend density and power consumption
Avoids stranded hardware investments
Deploying
as an RMD
Expands bandwidth
Alleviates latency issues
Improves fiber efficiency
Simplifies the transition to NFV and SDN
Deploying
as an RMD
Deploying
as an RPD
Tap to select deployment type
Get Ready for the Benefits of Remote MACPHY
Simple
Economical
Fast
Efficient
Versatile
Flexible
Compatible
Virtual
Scalable
Robust
A single solution for RPD and
RMD
Largest headend
space and power
savings
Lowest
latency
for edge computing
Tap the boxes for more
Lowest
total system power
The most options for headend consolidation
Eliminates DOCSIS distance limitations from headend
Works with existing Video & OOB Aux Cores
Leverages cloud computing for management, control plane
and video
Grow deployments as needed; no equipment stranding
Backed by
20 years of DOCSIS expertise
Streamlined Node Evolution
NC4000 Segmentable
(S4, S2, SG)
NC4000
Fiber Deep
(H4, H3, HG)
OM4100
OM4120
Deployment Made Simple
Select the numbers to see the process
0
1
2
3
4
Step 1 - Unplug the wiring harness
Step 2 - Remove the existing lid
Step 3 - Attach the new lid
Step 4 - Connect new wiring harness
A Robust, Scalable Management Platform
CommScope’s Virtualized Management Suite allows the operator to deploy, configure and manage RxDs while making the transition from RPDs to RMDs with a simple software upgrade.
Connects to the operator’s existing management platforms to help unify operations for mixed integrated CCAP and DAA environments. It also simplifes license management and provides data analytics for a truly powerful integrated management capability.
A Flexible Pathway
to What’s Next
The RD2322 offers a migration path to Flexible MAC Architecture (FMA), which will disaggregate the CCAP management, control, and data planes and provide a path to 10G.
FMA
DOCSIS 4.0
DAA solutions enable operators to incrementally add DOCSIS 4.0 capabilities to their networks. CommScope is committed to adding DOCSIS 4.0 features and to developing footprint capable devices that reduce operator total cost of ownership.
© 2021 CommScope, Inc. All Rights Reserved. All trademarks identified by ® or ™ are registered trademarks or trademarks, respectively, of CommScope, Inc. BR-115698-EN (04/21)
Ready to see how the RD2322 can help you evolve for tomorrow?
Find out more
The RD2322 makes it fast and easy for your field techs to upgrade currently deployed CommScope nodes without impacting core video infrastructure. Compatible nodes include:
![](http://media-s3-us-east-1.ceros.com/commscope-inc/images/2019/11/29/1ab016d538f10c764d37df3c86c47a2e/tm3402-front.gif)