Simplify fiber installations with the new
High Density OFDC-C12
High Density OFDC-C12
MORE
Flexibility
Capacity
Speed
Compatible with up to 288-fiber cable
Increased slack storage
Innovative fiber management
Expanded deployment options
Modular removable splice holders
Improved gel seal technology
BABA compliant
6.2 in
14.2 in
8.4 in
Compatible with standard OFDC-C12 mounting accessories
Increased height holds 8ft of slack storage
Hinged access to individual drop cable connections
Feeder ports support 288-fiber cables (0.22” - 0.83”)
Branch ports support 144-fiber cables (0.22” - 0.67”)
External drop cable attachment
Click the dots for more info
Under the hood
Common housing can be configured for splice-only, pre-connectorized drop cables, or field-installable connectors (FIC), giving you more deployment options.
Supports round, standard flat and mini-flat drop cables up to 0.21 in
12 SC / 24 LC adapter tray
Split-lid design provides individual access to drop cable connection area
On the outside
The new High Density OFDC-C12 closure features the same compact footprint as our other standard density OFDC-C12 solutions. But with 50% more height, it offers more fiber and splice capacity and capabilities.
Modular and maneuverable
The innovative modular design improves access to all components and provides more opportunity for customization.
Entire fiber management section can be removed from closure body, improving access while reducing deployment time and risk of human error
OPEN
Modular fold-out design enables access to optical splitter, TAP and WDM components
CLOSE
Modular splice holders support SMOUV splice protectors and 144 single fiber splice capacity or 288 ribbon splice capacity.
More splice capacity makes the High Density OFDC-C12 ideal for use in the distribution network as well as the access layer and last mile applications.
CLOSE
OPEN
End-to-end fiber protection
With an IP68-rated gel seal, continuously smooth fiber path and plenty of slack storage capacity, the High Density OFDC-C12 protects everything that matters.
Up to 8 ft of cable storage
Advanced gel sealing technology protects to 2 m of water head and comes pre-installed for faster, easier installation
Seamless transition from basket to splice tray
More deployment options
CommScope’s High Density OFDC-C12 offers various mounting options to increase your deployment flexibility. Its high-density capacity and compact footprint make it ideal for space-constrained distribution points and last mile drop applications where a FOSC is too large.
Strand-mounted
Pedestal-mounted
Underground
Pole-mounted
Applications across the network
The highly versatile High Density OFDC-C12 solution is at home anywhere in your distribution or access network, supporting various architectures.
CENTRALIZED
DISTRIBUTED
CASCADED
OFDC family of FTTH closure solutions
The High Density OFDC-C12 closure is part of the larger portfolio of OFDC solutions developed for FTTH applications. Three series, each with a different footprint, fiber capacity and capabilities. All utilize the same accessories.
W x L x H in inches
Type
Splice Capacity
Patch Capacity
Pre-installed gel seal
OFDC A4
8.3 x 3.7 x 2.75"
Patch/splice
24
4 SC / 8 LC
Yes
OFDC B8G
12.7 x 6.1 x 5"
Patch/splice
72
8 SC / 16 LC
Yes
OFDC C12 (Std.)
14.5 x 8.4 x 4.6"
Patch/splice
96
12 SC / 24 LC
Yes
OFDC C12 (HD)
14.5 x 8.4 x 6.2"
Patch/splice
144 single / 288 ribbon
12 SC / 24 LC
Yes
Problem solved
Deploy more fiber faster and across more areas of your FTTH network, while decreasing reliance on skilled labor and maximizing network quality and reliability.
To meet today’s growing FTTH challenges, operators need to:
High Density OFDC-C12 closure delivers:
- High capacity in a compact footprint
- Modular, easy-to-use design
- End-to-end fiber protection
- Simplified fiber management
- More application and deployment options
High Density
OFDC-C12
The link between where you are and where you want to be.
View the product page
6.2 in
4.6 in
Std. OFDC-C12
TAP
Star
Daisy
